IESNA:LM-63-2002
[TEST]P1055308
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]344
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
377.7 373.4 371.7 368.6 364.3 358.6 352.1 344.8 336.1 326.5
316.1 305.2 293.1 281.4 268.8 255.7 242.3 229.3 215.4 201
187.1 173.2 159.3 145.5 131.6 118.5 104.6 89.9 76 62.5
49.5 36.9 25.2 14.8 5.2 0 0
377.7 379.1 375.1 368.6 359.5 347.4 333 317 299.6 280.5
260.5 239.7 218 197.1 175 154.1 132.9 112.9 92.5 73.8
57.3 42.1 28.2 20 15.6 12.2 8.2 5.2 3 1.7
0.9 0.4 0 0 0 0 0
377.7 373.8 365.6 350.8 330.4 306.5 280.5 251.4 219.3 186.7
155 125.9 96.8 72.5 50.8 31.3 19.1 15.2 11.7 8.7
6.1 3.9 2.6 1.7 0.9 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
377.7 373 358.6 336.5 307.4 274 237.5 198 157.6 121.6
88.6 60.8 36 19.5 15.2 11.3 8.2 5.6 3.5 2.2
1.3 0.9 0.9 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
377.7 373.4 358.6 332.2 300.9 263.6 221 178.9 137.6 100.3
68.2 41.7 21.3 15.6 11.7 8.7 6.1 3.9 2.2 1.3
0.9 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
